30VB3006

Fuse combination switch FUSERBLOC 3P 60A steel enclosure with red handle

Manufacturer SOCOMEC
Description Fuse combination switch FUSERBLOC 3P 60A steel enclosure with red handle
Part Number 30VB3006
No. of poles 3
Length (mm) 171
Width (mm) 305
Depth (mm) 356
Weight (kg) 7
Product selection
Selector Part Number Description
1 30VB3006 Fuse combination switch FUSERBLOC 3P 60A steel enclosure with red handle
Part Number
Description
Product Description

Box with door, equipped with S1 handle • Nema 12 • UL 508A • Dark gray ANSI 61

Contact the supplier
SOCOMEC Disponibilité, contrôle et sécurité de l'énergie électrique basse tension
SOCOMEC