38316024

Fuse combination switch body FUSERBLOC T1 4P 250A external operation

Manufacturer SOCOMEC
Description Fuse combination switch body FUSERBLOC T1 4P 250A external operation
Part Number 38316024
No. of poles 4
Length (mm) 146
Width (mm) 610
Depth (mm) 195
Weight (kg) 4.5650000000000004
Product selection
Selector Part Number Description
1 38316024 Fuse combination switch body FUSERBLOC T1 4P 250A external operation
Part Number
Description
Contact the supplier
SOCOMEC Disponibilité, contrôle et sécurité de l'énergie électrique basse tension
SOCOMEC