14272111

External handle right side operation S2 type IP65 black

Manufacturer SOCOMEC
Description External handle right side operation S2 type IP65 black
Part Number 14272111
Width (mm) 45
Depth (mm) 164
Weight (kg) 0.22
Product selection
Selector Part Number Description
1 14272111 External handle right side operation S2 type IP65 black
Part Number
Description
Contact the supplier
SOCOMEC Disponibilité, contrôle et sécurité de l'énergie électrique basse tension
SOCOMEC