144D3111

External handle front operation S4 type Nema 4-4X black

Manufacturer SOCOMEC
Description External handle front operation S4 type Nema 4-4X black
Part Number 144D3111
Width (mm) 60
Depth (mm) 350
Weight (kg) 0.34
Product selection
Selector Part Number Description
1 144D3111 External handle front operation S4 type Nema 4-4X black
Part Number
Description
Contact the supplier
SOCOMEC Disponibilité, contrôle et sécurité de l'énergie électrique basse tension
SOCOMEC