48503017

Energy meter Three Phase, via CT up to 6000A, Dual Tarif, MODBUS communication. COUNTIS E43

Manufacturer SOCOMEC
Description Energy meter Three Phase, via CT up to 6000A, Dual Tarif, MODBUS communication. COUNTIS E43
Part Number 48503017
Product selection
Selector Part Number Description
1 48503017 Energy meter Three Phase, via CT up to 6000A, Dual Tarif, MODBUS communication. COUNTIS E43
Part Number
Description
Product Description

The COUNTIS E4x is a modular active and reactive electrical energy meter displaying the energies and active power consumed (kWh, kvarh and kW) directly on its backlit LCD display.
It is designed for three-phase load metering with connection via CT and is suitable for applications of up to 6000 A (3000 A for MID).
COUNTIS E42, E44 and E46 are MID certified.

Contact the supplier
SOCOMEC Disponibilité, contrôle et sécurité de l'énergie électrique basse tension
SOCOMEC