COUNTIS E4x

Active energy meters COUNTIS E4x

Manufacturer SOCOMEC
Description ENERGY METER COUNTIS E44 VIA CT WITH COM RS485-MID
Part Number 48503014
Number of phases I/O 1/1
Length (mm) 90
Width (mm) 105
Depth (mm) 135
Weight (kg) 0.36
Product selection
Selector Part Number Description Number of phases I/O Length (mm) Width (mm) Depth (mm) Weight (kg)
1 48503014 ENERGY METER COUNTIS E44 VIA CT WITH COM RS485-MID 1/1 90 105 135 0.36
2 48503017 ENERGY METER COUNTIS E43 VIA CT WITH COM RS485 1/1 90 110 135 0.34
Part Number
Description
Number of phases I/O
Length (mm)
Width (mm)
Depth (mm)
Weight (kg)
Product Description

The COUNTIS E4x is a modular active and reactive electrical energy meter displaying the energies and active power consumed (kWh, kVArh and kW) directly on its backlit LCD display.

Contact the supplier
SOCOMEC Disponibilité, contrôle et sécurité de l'énergie électrique basse tension
SOCOMEC