COUNTIS E0x

Active energy meters COUNTIS E0x

Manufacturer SOCOMEC
Description ENERGY METER COUNTIS E02 32A DIRECT-MID
Part Number 48503020
Number of phases I/O 1/1
Length (mm) 35
Width (mm) 135
Depth (mm) 135
Weight (kg) 0.12
Product selection
Selector Part Number Description Number of phases I/O Length (mm) Width (mm) Depth (mm) Weight (kg)
1 48503020 ENERGY METER COUNTIS E02 32A DIRECT-MID 1/1 35 135 135 0.12
2 48503029 ENERGY METER COUNTIS E03 MODBUS 1/1 70 25 93 0.09
3 48503030 ENERGY METER COUNTIS E04 MODBUS MID 1/1 25 70 95 0.09
4 48503039 ENERGY METER COUNTIS E03 1PH 40A MODBUS 30 90 110 0.11
5 48503040 ENERGY METER COUNTIS E04 1PH 40A MODBUS MID 30 90 105 0.1
6 48503041 ENERGY METER COUNTIS E05 1PH 40A M-BUS 107 95 30 0.1
7 48503042 ENERGY METER COUNTIS E06 1PH 40A M-BUS MID 105 90 30 0.1
Part Number
Description
Number of phases I/O
Length (mm)
Width (mm)
Depth (mm)
Weight (kg)
Product Description

The COUNTIS E0x is a modular active electrical energy meter displaying the total energy consumed (kWh), allowing direct connection up to 32/40 A.

Contact the supplier
SOCOMEC Disponibilité, contrôle et sécurité de l'énergie électrique basse tension
SOCOMEC