41994012

Direct handle front operation B3 type padlockable black

Manufacturer SOCOMEC
Description Direct handle front operation B3 type padlockable black
Part Number 41994012
Weight (kg) 0.2
Product selection
Selector Part Number Description
1 41994012 Direct handle front operation B3 type padlockable black
Part Number
Description
Contact the supplier
SOCOMEC Disponibilité, contrôle et sécurité de l'énergie électrique basse tension
SOCOMEC