192T2306

Current transformer 60/5A, 1VA, Class 1, diameter 26 mm

Manufacturer SOCOMEC
Description Current transformer 60/5A, 1VA, Class 1, diameter 26 mm
Part Number 192T2306
Product selection
Selector Part Number Description
1 192T2306 Current transformer 60/5A, 1VA, Class 1, diameter 26 mm
Part Number
Description
Product Description

Bar or cable-through Current Transformer. Accepted bar: 20x5 (x1...2) ou 30X10 (x1) Cable diameter 26

Contact the supplier
SOCOMEC Disponibilité, contrôle et sécurité de l'énergie électrique basse tension
SOCOMEC