48290201

LCD Multipoint display and gateway, Ethernet output. Digiware D-50

Manufacturer SOCOMEC
Description LCD Multipoint display and gateway, Ethernet output. Digiware D-50
Part Number 48290201
Product selection
Selector Part Number Description
1 48290201 LCD Multipoint display and gateway, Ethernet output. Digiware D-50
Part Number
Description
Product Description

DIRIS Digiware D-40/D-50 High-resolution LCD display

Centralisation of measurement points:

  • circuit selection,
  • data display.
    Keys on the front face for direct access to:
  • measurement data,
  • circuits selection,
  • device configuration.
    24 VDC power supply
    Communications
  • Digiware bus
  • RS485 MODBUS
  • Ethernet (mODBUS TCP)
Contact the supplier
SOCOMEC Disponibilité, contrôle et sécurité de l'énergie électrique basse tension
SOCOMEC