FUSERBLOC Accessories

Manufacturer SOCOMEC
Description 4 SHORTING LINKS FOR FUSERBLOC 400A
Part Number 37998040
Product selection
Selector Part Number Description Length (mm) Width (mm) Depth (mm) Weight (kg)
1 37998040 4 SHORTING LINKS FOR FUSERBLOC 400A
12 37999010 SHORTING LINKS FOR FUSERBLOC 100A 20 20 110 0.113
23 37999020 3 SHORTING LINKS FOR FUSERBLOC 200A 5 20 140 0.21199999999999999
28 37999080 SHORTING LINKS FOR FUSERBLOC 800A 10 50 220 2.79
29 38299310 INTEGRATED SOLID NEUTRAL LINK FOR FUSERBLOC 125A 43 95 164 0.33300000000000002
30 38299312 INTEGRATED SOLID NEUTRAL LINK FOR FUSERBLOC 1250A 395 150 300 3.97
31 38299320 INTEGRATED SOLID NEUTRAL LINK FOR FUSERBLOC 200A 50 95 160 0.33
32 38982040 SET OF 2 TERMINAL SHROUDS FOR FUSERBLOC 400A 70 100 115 0.4
33 38982080 SET OF 2 TERMINAL SHROUDS FOR FUSERBLOC 630A 150 195 235 0.42
2 38982120 SET OF 2 TERMINAL SHROUDS FOR FUSERBLOC 1250A 190 150 230 0.45
3 38983040 SET OF 3 TERMINAL SHROUDS FOR FUSERBLOC 400A 135 60 200 0.26
4 38983080 SET OF 3 TERMINAL SHROUDS FOR FUSERBLOC 630-800A 160 200 230 0.56999999999999995
5 38983120 SET OF 3 TERMINAL SHROUDS FOR FUSERBLOC 1250A 150 235 195 0.61699999999999999
6 38984040 SET OF 4 TERMINAL SHROUDS FOR FUSERBLOC 400A 180 60 110 0.34
7 38984080 SET OF 4 TERMINAL SHROUDS FOR FUSERBLOC 630-800A 150 200 232 0.72
8 38984120 SET OF 4 TERMINAL SHROUDS FOR FUSERBLOC 1250A 150 195 234 0.77
9 38991120 ELECTRONICAL FUSE MONITOR DETECTION 45 85 190 0.2
10 38991380 ELECTRONICAL FUSE MONITOR DETECTION 190 85 45 0.2
11 38993120 ELECTRONICAL FUSE MONITOR DETECTION 190 80 50 0.21
13 38993380 ELECTRONICAL FUSE MONITOR DETECTION 50 85 190 0.21
14 39982016 SET OF 2 TERMINAL SHROUDS FOR FUSERBLOC 100-160A 40 55 95 0.05
15 39982025 SET OF 2 TERMINAL SHROUDS FOR FUSERBLOC 250-315A 130 85 140 0.16
16 39983016 SET OF 3 TERMINAL SHROUDS FOR FUSERBLOC 100-160A 35 90 120 7.0000000000000007E-2
17 39983025 SET OF 3 TERMINAL SHROUDS FOR FUSERBLOC 250-400A 140 100 175 0.22
18 39984016 SET OF 4 TERMINAL SHROUDS FOR FUSERBLOC 100-160A 50 80 110 0.09
19 39984025 SET OF 4 TERMINAL SHROUDS FOR FUSERBLOC 250-400A 180 140 95 0.27
20 39990021 1ST PRE-BREAK NO/NC AUX. CONT FOR FUSERBLOC 32-400A 60 10 50 0.02
21 39990022 2 PRE-BREAK NO/NC AUX. CONTACT FOR FUSERBLOC 32-400A 130 105 30 0.03
22 39990041 BS AUXILIARY CONTACT NO+NC FOR FUSERBLOC 32-400A 30 80 120 0.13300000000000001
24 39990141 1 NO+NC AUX CONTACT ST TYPE FOR FUSERBLOC 32-400A 20 70 135 0.1
25 39990241 2 NO+NC AUX CONTACT ST TYPE FOR FUSERBLOC 32-400A 20 70 125 0.111
26 39990701 N.O. CONTACT BLOCK TYPE U FOR FUSERBLOC-SIDER ND- SIRCO VM 10 60 60 0.01
27 39990702 N.C. CONTACT BLOCK TYPE U FOR FUSERBLOC-SIDER ND SIRCO VM 15 35 35 0.01
Part Number
Description
Length (mm)
Width (mm)
Depth (mm)
Weight (kg)
Contact the supplier
SOCOMEC Disponibilité, contrôle et sécurité de l'énergie électrique basse tension
SOCOMEC