50245300

3 poles edgewise mounting busbar support type SB C 30 for 1..3 bars thickness 10mm

Manufacturer SOCOMEC
Description 3 poles edgewise mounting busbar support type SB C 30 for 1..3 bars thickness 10mm
Part Number 50245300
No. of poles 3
Weight (kg) 2.9990000000000001
Product selection
Selector Part Number Description
1 50245300 3 poles edgewise mounting busbar support type SB C 30 for 1..3 bars thickness 10mm
Part Number
Description
Contact the supplier
SOCOMEC Disponibilité, contrôle et sécurité de l'énergie électrique basse tension
SOCOMEC