22003008

Modular load break switch body 3P 80A. SIRCO M2

 
Manufacturer SOCOMEC
Description Modular load break switch body 3P 80A. SIRCO M2
Part Number 22003008
Number of poles 3
Rated current 80
Size M2
Type Rotary
Width (mm) 442
Depth (mm) 300
Weight (kg) 0.31
Length / Height (mm) 289
CAD models
Please make sure this software has been installed.

Product selection

Product Description

General characteristics
• Double break per pole.
• Mounting options: DIN-rail, panel or modular panel with 45 mm front cut-out.
• IP20 accessories.
• Severe utilisation categories (AC-22 and AC-23).
Specific characteristics
• Positive break indication.
• Contact point technology.
• Product can be mounted directly on the door or panel side; see “Door mounting kit” in the accessory section.

Contact the supplier

SOCOMEC

SOCOMEC

Availability, control and safety of low-voltage electrical energy

Google Map