1

Rod nut

Manufacturer SOCAFLUID
Description Rod nut M10x1,5
Part number NF-16032
Product selection
Selector Reference Ø A B (mm) C (mm)
1 NF-16032 32 M10x1,5 17 6
2 NF-16040 40 M12x1,75 19 7
3 NF-16040B 40 M12x1,25 19 7
4 NF-16050 50-63 M16x2 24 8
5 NF-16050B 50-63 M16x1,5 24 8
Reference
Ø
A
B (mm)
C (mm)
Contact the supplier
SOCAFLUID Solutions pneumatiques d’automatisation
SOCAFLUID
Users Who Downloaded This Product Also Downloaded
Page