DH series magnetic sensor for K and Z cylinders

Manufacturer SOCAFLUID
Description Magnetic sensor type REED DH-200M08 - Cable 200 mm with male M08 connector (5 to 60 V)
Part number DH-200M08
Product selection
Selector Reference Type Cut maximum current (A) Permissible DC or AC voltage (V) Maximum voltage drop (V) Cable section (mm²)
1 DH-200 REED 0.5 5 to 250 V 2.8 0.25
2 DH-500 REED 0.5 5 to 250 V 2.8 0.25
3 DH-700 electronic (PNP) 0.2 7 / 30 V 0.7 0.25
Reference
Type
Cut maximum current (A)
Permissible DC or AC voltage (V)
Maximum voltage drop (V)
Cable section (mm²)
Documentation
Contact the supplier
SOCAFLUID Solutions pneumatiques d’automatisation
SOCAFLUID
Users Who Downloaded This Product Also Downloaded
Page