2

Double-acting through-rod cylinder - ID3S series - ISO 15552 / VDMA with trunnion - Ø32 to 125 mm

Manufacturer SOCAFLUID
Description ISO 15552 cylinder with trunnion - ID series Ø32 mm, profile section, double chromium rod, stroke: 1 mm, specific function: Polyurethane gaskets
Part number ID3S320001 - NMO32ID
Product selection
Selector Ø (mm) ØD1 (mm) A (mm) KK ØB (mm) VD (mm) VA (mm) L2 (mm) RT BG (mm) L3 (mm) TG (mm) EE PL (mm) WH (mm) L8 (mm) E (mm) CH1 (mm) CH2 (mm) CH3 (mm)
1 32 12 22 M10x1,25 30 9.5 4 18 M6 16.5 5 32.5 G1/8 12.5 26 94 47 10 2.5 6
2 40 16 24 M12x1,25 35 9.5 4 22 M6 16.5 5 38 G1/4 14 30 105 54 13 2.5 6
3 50 20 32 M16x1,5 40 9.5 4 25.5 M8 17.5 5 46.5 G1/4 14 37 106 63 17 2.5 8
4 63 20 32 M16x1,5 45 9.5 4 25 M8 17.5 5 56.5 G3/8 16.5 37 121 74 17 2.5 8
5 80 25 40 M20x1,5 45 10 4 35 M10 17.5 0 72 G3/8 17 46 128 93.5 22 4 6
6 100 25 40 M20x1,5 55 10 4 38 M10 17.5 0 89 G1/2 18 51 138 110 22 4 6
7 125 32 54 M27x2 60 11 6 46 M12 20 0 110 G1/2 18 65 160 137.5 27 4 8
Ø (mm)
ØD1 (mm)
A (mm)
KK
ØB (mm)
VD (mm)
VA (mm)
L2 (mm)
RT
BG (mm)
L3 (mm)
TG (mm)
EE
PL (mm)
WH (mm)
L8 (mm)
E (mm)
CH1 (mm)
CH2 (mm)
CH3 (mm)
Documentation
Contact the supplier
SOCAFLUID Solutions pneumatiques d’automatisation
SOCAFLUID
Users Who Downloaded This Product Also Downloaded
Page