UKFE200H, Square-flanged bearing unit from grey cast with 4 fixing holes

Manufacturer SNR
Description Flanged bearing unit from grey cast, series UKFE200H, Without end cap, shaft Ø: 20 mm
Part number UKFE205H
Mass 0.8 kg
Product selection
Selector d (mm) Description L (mm) A2 (mm) C (kN) Co (kN) Mass (kg)
1 20 UKFE205H 95 37.5 14 7.88 0.8
2 25 UKFE206H 108 40.5 19.5 11.2 1.2
3 30 UKFE207H 118 43.5 25.7 15.2 1.6
4 35 UKFE208H 130 48.5 29.6 18.2 2.1
5 40 UKFE209H 137 50 31.85 20.8 2.4
6 45 UKFE210H 143 55.5 35.1 23.2 2.7
7 50 UKFE211H 162 60 43.55 29.2 3.7
8 55 UKFE212H 175 65 52.5 32.8 4.9
9 60 UKFE213H 188 70 57.2 40 6.1
10 65 UKFE215H 197 76.8 66 49.5 6.9
11 70 UKFE216H 197 80.3 72.5 54.2 7.5
12 80 UKFE218H 235 65.8 96 71.5 10.7
d (mm)
Description
L (mm)
A2 (mm)
C (kN)
Co (kN)
Mass (kg)