1

SR30 side support rails

Manufacturer SNR
Description SR30 side support rails
Part number SR30-20
Product selection
Selector part number ød (mm) H (mm) W (mm) T (mm) C (mm) R (mm) øS (mm) øM (mm) b (mm) a (mm) P (mm) N (mm) Q (mm) V (mm) mass with max. length (g)
1 SR30-20 20 52 15 15 7.5 8.3 6.6 11 8.5 8.5 50 25 50 100 1100
2 SR30-25 25 62 20 18 10 10.8 9 15 15 11 60 30 60 120 1500
3 SR30-30 30 72 25 21 12.5 11 11 18 15.3 13.5 75 37.5 75 150 2100
4 SR30-40 40 88 30 25 15 15 14 20 19 16 100 50 100 200 3000
5 SR30-50 50 105 35 30 17.5 19 16 24 21.5 18.5 100 50 100 200 4200
part number
ød (mm)
H (mm)
W (mm)
T (mm)
C (mm)
R (mm)
øS (mm)
øM (mm)
b (mm)
a (mm)
P (mm)
N (mm)
Q (mm)
V (mm)
mass with max. length (g)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN-SNR ROULEMENTS
NTN-SNR ITALIA
SNR ROLAMENTOS Do Brasil
NTN Bearings (UK) Ltd
NTN-SNR Iberica S.A.
NTN Wälzlager (Europa) GmbH