Single-row radial ball bearing with tapered bore, spherical outer diameter and 2 seals

Manufacturer SNR
Standard ISO 15, ISO 113/1
Description Single-row radial ball bearing with tapered bore, spherical outer diameter and 2 seals- for shaft Ø85
Part number 6017KSEE
Mass 0.89 kg
Product selection
Selector Part number Inner Ø (mm) Outer Ø (mm) Width (mm) Speed (grease) (rpm) Dynamic load rating (kN) Static load rating (kN) Mass (kg)
1 6017KSEE 85 130 22 3100 49.5 43 0.89
Part number
Inner Ø (mm)
Outer Ø (mm)
Width (mm)
Speed (grease) (rpm)
Dynamic load rating (kN)
Static load rating (kN)
Mass (kg)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN-SNR ROULEMENTS
NTN-SNR ITALIA
SNR ROLAMENTOS Do Brasil
NTN Bearings (UK) Ltd
NTN-SNR Iberica S.A.
NTN Wälzlager (Europa) GmbH