Single-row radial ball bearing with tapered bore and 2 shields

Manufacturer SNR
Standard ISO 15, ISO 113/1
Description Single-row radial ball bearing with tapered bore and 2 shields - for shaft Ø30
Part number 6206KZZ
Mass 0.199 kg
Product selection
Selector Part number Inner Ø (mm) Outer Ø (mm) Width (mm) Speed (grease) (rpm) Dynamic load rating (kN) Static load rating (kN) Mass (kg)
4 6206KZZ 30 62 16 10000 19.5 11.3 0.199
3 6206KZZJ30 30 62 16 10000 19.5 11.3 0.19
2 6206KZZJ30A50 30 62 16 10000 19.5 11.3 0.19
1 6206KZZA50 30 62 16 10000 19.5 11.3 0.2
Part number
Inner Ø (mm)
Outer Ø (mm)
Width (mm)
Speed (grease) (rpm)
Dynamic load rating (kN)
Static load rating (kN)
Mass (kg)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN-SNR ROULEMENTS
NTN-SNR ITALIA
SNR ROLAMENTOS Do Brasil
NTN Bearings (UK) Ltd
NTN-SNR Iberica S.A.
NTN Wälzlager (Europa) GmbH