Single-row radial ball bearing with 1 shield and a snap-ring

Manufacturer SNR
Standard ISO 15, ISO 464
Description Single-row radial ball bearing with 1 shield and a snap-ring - for shaft Ø20
Part number 6304NRZ
Mass 0.147 kg
Product selection
Selector Part number Inner Ø (mm) Outer Ø (mm) Width (mm) Speed (grease) (rpm) Dynamic load rating (kN) Static load rating (kN) Mass (kg)
3 6304NRZ 20 52 15 12000 15.9 7.9 0.147
7 6205NRZ 25 52 15 12000 14 7.9 0.124
15 6305NRZ 25 62 17 10000 23.7 12.2 0.225
8 6206NRZ 30 62 16 10000 19.5 11.3 0.199
16 6306NRZ 30 72 19 8900 28 15.8 0.346
9 6207NRZ 35 72 17 8900 25.5 15.3 0.285
17 6307NRZ 35 80 21 8000 33.5 19.1 0.446
10 6208NRZ 40 80 18 7800 29 17.9 0.373
4 6308NRZ 40 90 23 7000 40.5 23.9 0.612
11 6209NRZ 45 85 19 7300 32.5 20.5 0.412
5 6309NRZ 45 100 25 6400 53 31.5 0.825
12 6210NRZ 50 90 20 6800 35 23.2 0.453
6 6310NRZ 50 110 27 5800 62 38 1.07
13 6211NRZ 55 100 21 6100 43.5 29 0.604
1 6212NRZJ30UA 60 110 22 5600 52 36 0.78
14 6212NRZ 60 110 22 5500 52 36 0.785
2 6013NRZ 65 100 18 6100 30.5 25 0.44
Part number
Inner Ø (mm)
Outer Ø (mm)
Width (mm)
Speed (grease) (rpm)
Dynamic load rating (kN)
Static load rating (kN)
Mass (kg)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA