Single-row radial ball bearing with 1 shield and a snap-ring

Manufacturer SNR
Standard ISO 15, ISO 464
Description Single-row radial ball bearing with 1 shield and a snap-ring - for shaft Ø20
Part number 6304NRZ
Mass 0.147 kg
Product selection
Selector Part number Inner Ø (mm) Outer Ø (mm) Width (mm) Speed (grease) (rpm) Dynamic load rating (kN) Static load rating (kN) Mass (kg)
3 6304NRZ 20 52 15 12000 15.9 7.9 0.147
7 6205NRZ 25 52 15 12000 14 7.9 0.124
15 6305NRZ 25 62 17 10000 23.7 12.2 0.225
8 6206NRZ 30 62 16 10000 19.5 11.3 0.199
16 6306NRZ 30 72 19 8900 28 15.8 0.346
9 6207NRZ 35 72 17 8900 25.5 15.3 0.285
17 6307NRZ 35 80 21 8000 33.5 19.1 0.446
10 6208NRZ 40 80 18 7800 29 17.9 0.373
4 6308NRZ 40 90 23 7000 40.5 23.9 0.612
11 6209NRZ 45 85 19 7300 32.5 20.5 0.412
5 6309NRZ 45 100 25 6400 53 31.5 0.825
12 6210NRZ 50 90 20 6800 35 23.2 0.453
6 6310NRZ 50 110 27 5800 62 38 1.07
13 6211NRZ 55 100 21 6100 43.5 29 0.604
1 6212NRZJ30UA 60 110 22 5600 52 36 0.78
14 6212NRZ 60 110 22 5500 52 36 0.785
2 6013NRZ 65 100 18 6100 30.5 25 0.44
Part number
Inner Ø (mm)
Outer Ø (mm)
Width (mm)
Speed (grease) (rpm)
Dynamic load rating (kN)
Static load rating (kN)
Mass (kg)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN-SNR ROULEMENTS
NTN-SNR ITALIA
SNR ROLAMENTOS Do Brasil
NTN Bearings (UK) Ltd
NTN-SNR Iberica S.A.
NTN Wälzlager (Europa) GmbH
Users Who Downloaded This Product Also Downloaded
Page