Single-row radial ball bearing, open, with spherical outer diameter

Manufacturer SNR
Standard ISO 15
Description Single-row radial ball bearing, opened, with spherical outer diameter - for shaft Ø30
Part number 6406S
Mass 0.72 kg
Product selection
Selector Part number Inner Ø (mm) Outer Ø (mm) Width (mm) Speed (grease) (rpm) Speed (oil) (rpm) Dynamic load rating (kN) Static load rating (kN) Mass (kg)
1 6406S 30 90 23 7600 9300 43.5 23.8 0.72
Part number
Inner Ø (mm)
Outer Ø (mm)
Width (mm)
Speed (grease) (rpm)
Speed (oil) (rpm)
Dynamic load rating (kN)
Static load rating (kN)
Mass (kg)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN-SNR ROULEMENTS
NTN-SNR ITALIA
SNR ROLAMENTOS Do Brasil
NTN Bearings (UK) Ltd
NTN-SNR Iberica S.A.
NTN Wälzlager (Europa) GmbH
Users Who Downloaded This Product Also Downloaded
Page