UKPH200H, Pillow block bearing unit from grey cast

Manufacturer SNR
Description Pillow block bearing unit from grey cast, series UKPH200H, Without end caps, shaft Ø: 20 mm
Part number UKPH205H
Mass 1.2 kg
Product selection
Selector d (mm) Description L (mm) H (mm) C (kN) Co (kN) Mass (kg)
1 20 UKPH205H 140 80 14 7.88 1.2
2 25 UKPH206H 165 90 19.5 11.2 1.8
3 30 UKPH207H 167 95 25.7 15.2 2.3
4 35 UKPH208H 184 100 29.6 18.2 2.9
5 40 UKPH209H 190 105 31.85 20.8 3.3
6 45 UKPH210H 206 110 35.1 23.2 3.8
d (mm)
Description
L (mm)
H (mm)
C (kN)
Co (kN)
Mass (kg)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN-SNR ROULEMENTS
NTN-SNR ITALIA
SNR ROLAMENTOS Do Brasil
NTN Bearings (UK) Ltd
NTN-SNR Iberica S.A.
NTN Wälzlager (Europa) GmbH