EXPAE200, Pillow block bearing unit from grey cast

Manufacturer SNR
Description Pillow block bearing unit from grey cast, series EXPAE200, shaft Ø:12 mm
Part number EXPAE201
Mass 0.6 kg
Note Protective caps on demand
Product selection
Selector d (mm) Description L (mm) H (mm) C (kN) Co (kN) Mass (kg)
1 12 EXPAE201 65 33.3 12.8 6.65 0.6
2 15 EXPAE202 65 33.3 12.8 6.65 0.6
3 17 EXPAE203 65 33.3 12.8 6.65 0.5
4 20 EXPAE204 65 33.3 12.8 6.65 0.5
5 25 EXPAE205 70 36.5 14 7.88 0.6
6 30 EXPAE206 98 42.9 19.5 11.2 1.1
7 35 EXPAE207 103 47.6 25.7 15.2 1.4
8 40 EXPAE208 116 49.2 29.6 18.2 1.8
9 45 EXPAE209 120 53.9 31.85 20.8 2.1
10 50 EXPAE210 135 57.2 35.1 23.2 2.7
11 55 EXPAE211 150 64 43.55 29.2 3.5
12 60 EXPAE212 150 69.9 52.5 32.8 4.4
d (mm)
Description
L (mm)
H (mm)
C (kN)
Co (kN)
Mass (kg)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN-SNR ROULEMENTS
NTN-SNR ITALIA
SNR ROLAMENTOS Do Brasil
NTN Bearings (UK) Ltd
NTN-SNR Iberica S.A.
NTN Wälzlager (Europa) GmbH