1

LSET…OP linear set with Super ball bushing, open

Manufacturer SNR
Description LSET…OP linear set with Super ball bushing, open
Part number LSET12UU-OP
Product selection
Selector part number ød (mm) H±0,015 (mm) E±0,015 (mm) W (mm) L (mm) F (mm) T (mm) R (mm) Thetha (°) X (mm) Y (mm) B±0,15 (mm) C±0,15 (mm) M (mm) K (mm) S (mm) P (mm) J (mm) dynamic load rating (N) static load rating (N) mass (g)
1 LSET12UU-OP 12 18 21.5 43 39 28 5 6.5 66 14.5 7.5 32 23 M5 11 4.3 8 4.5 1020 1290 99
2 LSET16UU-OP 16 22 26.5 53 43 35 5 9 68 15.5 9.5 40 26 M6 13 5.3 9.5 5.5 1250 1550 175
3 LSET20UU-OP 20 25 30 60 54 42 5 9 55 19 9 45 32 M8 18 6.6 11 6.5 2090 2630 275
4 LSET25UU-OP 25 30 39 78 67 51 7 11.5 57 22.5 10 60 40 M10 22 8.4 14 8.6 3780 4720 558
5 LSET30UU-OP 30 35 43.5 87 79 60 8 14 57 26 11.5 68 45 M10 22 8.4 14 8.6 5470 6810 860
6 LSET40UU-OP 40 45 54 108 91 77 10 19.5 56 26.5 14 86 58 M12 26 10.5 17.5 10.8 6590 8230 1490
part number
ød (mm)
H±0,015 (mm)
E±0,015 (mm)
W (mm)
L (mm)
F (mm)
T (mm)
R (mm)
Thetha (°)
X (mm)
Y (mm)
B±0,15 (mm)
C±0,15 (mm)
M (mm)
K (mm)
S (mm)
P (mm)
J (mm)
dynamic load rating (N)
static load rating (N)
mass (g)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN Bearings (UK) Ltd
NTN Wälzlager (Europa) GmbH
NTN-SNR ROULEMENTS
NTN-SNR Iberica S.A.
SNR ROLAMENTOS Do Brasil
NTN-SNR ITALIA