1

LSE…SOP linear set with standard ball bushing, side open

Manufacturer SNR
Description LSE…SOP linear set with standard ball bushing, side open
Part number LSE20UU-SOP
Product selection
Selector part number ød (mm) øD H6 (mm) H +0,015 / -0,015 (mm) W (mm) L '+0,3 / -0,0 (mm) F (mm) G (mm) T +0,02 / -0,02 (mm) C +0,15 / -0,0 (mm) M (mm) K (mm) S (mm) R +0,6 / -0,0 (mm) dynamic load rating (N) static load rating (N) mass (g)
1 LSE20UU-SOP 20 32 30 60 54 60 42 17 30 M10 22 8.6 10.2 862 1370 420
2 LSE25UU-SOP 25 40 35 75 67 72 50 21 36 M12 26 10.3 12.5 980 1570 800
3 LSE30UU-SOP 30 47 40 86 79 82 55 25 42 M16 34 13.5 13.9 1570 2740 1200
4 LSE40UU-SOP 40 62 45 110 91 100 67 32 48 M20 43 17.5 18 2160 4020 2000
part number
ød (mm)
øD H6 (mm)
H +0,015 / -0,015 (mm)
W (mm)
L '+0,3 / -0,0 (mm)
F (mm)
G (mm)
T +0,02 / -0,02 (mm)
C +0,15 / -0,0 (mm)
M (mm)
K (mm)
S (mm)
R +0,6 / -0,0 (mm)
dynamic load rating (N)
static load rating (N)
mass (g)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN-SNR ROULEMENTS
NTN-SNR ITALIA
SNR ROLAMENTOS Do Brasil
NTN Bearings (UK) Ltd
NTN-SNR Iberica S.A.
NTN Wälzlager (Europa) GmbH