1

LSE…L-AJ tandem linear set with standard ball bushing, adjustable

Manufacturer SNR
Description LSE…L-AJ tandem linear set with standard ball bushing, adjustable
Part number LSE8LUU-AJ
Product selection
Selector part number ød (mm) øD H6 (mm) H +0,01 / -0,02 (mm) W (mm) L +0,3 / -0,0 (mm) F (mm) G (mm) Y (mm) B +0,15 / -0,0 (mm) C +0,15 / -0,0 (mm) M (mm) P (mm) K (mm) S (mm) dynamic load rating (N) static load rating (N) mass (g)
1 LSE8LUU-AJ 8 16 13 35 62 28 14 8 25 50 M5 8 11 4.2 421 804 150
2 LSE12LUU-AJ 12 22 18 43 76 35 25 10 32 56 M5 8 11 4.2 813 1570 270
3 LSE16LUU-AJ 16 26 22 53 84 42 30 12 40 64 M6 10 13 5.2 921 1780 410
4 LSE20LUU-AJ 20 32 25 60 104 50 34 13 45 76 M8 11 18 6.8 1370 2740 720
5 LSE25LUU-AJ 25 40 30 78 130 60 40 15 60 94 M10 15 22 8.6 1570 3140 1350
6 LSE30LUU-AJ 30 47 35 87 152 70 48 16 68 106 M10 15 22 8.6 2500 5490 2010
7 LSE40LUU-AJ 40 62 45 108 176 90 60 20 86 124 M12 18 26 10.3 3430 8040 3670
part number
ød (mm)
øD H6 (mm)
H +0,01 / -0,02 (mm)
W (mm)
L +0,3 / -0,0 (mm)
F (mm)
G (mm)
Y (mm)
B +0,15 / -0,0 (mm)
C +0,15 / -0,0 (mm)
M (mm)
P (mm)
K (mm)
S (mm)
dynamic load rating (N)
static load rating (N)
mass (g)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN-SNR ROULEMENTS
NTN-SNR ITALIA
SNR ROLAMENTOS Do Brasil
NTN Bearings (UK) Ltd
NTN-SNR Iberica S.A.
NTN Wälzlager (Europa) GmbH
Users Who Downloaded This Product Also Downloaded
Page