SNR
By SNR


UKFE200H, Square-flanged bearing unit from grey cast with 4 fixing holes

Manufacturer SNR
Description Flanged bearing unit from grey cast, series UKFE200H, Without end cap, shaft Ø: 20 mm
Part number UKFE205H
Mass 0.8 kg
CAD models
Share

Product selection

Level of detail
Index Selector d (mm) Description L (mm) A2 (mm) C (kN) Co (kN) Mass (kg)
1 1 20 UKFE205H 95 37.5 14 7.88 0.8
2 2 25 UKFE206H 108 40.5 19.5 11.2 1.2
3 3 30 UKFE207H 118 43.5 25.7 15.2 1.6
4 4 35 UKFE208H 130 48.5 29.6 18.2 2.1
5 5 40 UKFE209H 137 50 31.85 20.8 2.4
6 6 45 UKFE210H 143 55.5 35.1 23.2 2.7
7 7 50 UKFE211H 162 60 43.55 29.2 3.7
8 8 55 UKFE212H 175 65 52.5 32.8 4.9
9 9 60 UKFE213H 188 70 57.2 40 6.1
10 10 65 UKFE215H 197 76.8 66 49.5 6.9
11 11 70 UKFE216H 197 80.3 72.5 54.2 7.5
12 12 80 UKFE218H 235 65.8 96 71.5 10.7
Protective caps

Contact the supplier

SNR

SNR

Bearings manufacturer and linear technology

  • NTN Bearings (UK) Ltd

    NTN Bearings (UK) Ltd
    WELLINGTON CRESCENT, FRADLEY PARK
    LICHFIELD, STAFFS
    WS13 8RZ
    United Kingdom
    www.ntn-snr.com

  • NTN Wälzlager (Europa) GmbH

    NTN Wälzlager (Europa) GmbH
    SNR Wälzlager GMBH
    Max-Plank-Straße 23
    40699 Erkrath
    Deutschland
    www.ntn-snr.com

  • NTN-SNR ROULEMENTS

    NTN-SNR ROULEMENTS
    1 rue des usines
    BP 2017
    74010 ANNECY Cedex
    France
    www.ntn-snr.com

Google Map