UKFCE200H, Round-flanged bearing unit from grey cast with centering rib and 4 fixing holes

Manufacturer SNR
Description Flanged bearing unit from grey cast, series UKFCE200H, shaft Ø: 20 mm
Part number UKFCE205H
Mass 0.8 kg
Product selection
Selector d (mm) Description L (mm) A (mm) C (kN) Co (kN) Mass (kg)
1 20 UKFCE205H 115 20 14 7.88 0.8
2 25 UKFCE206H 125 21 19.5 11.2 1
3 30 UKFCE207H 135 21 25.7 15.2 1.3
4 35 UKFCE208H 145 23 29.6 18.2 1.7
5 40 UKFCE209H 155 25 31.85 20.8 2
6 45 UKFCE210H 165 25.5 35.1 23.2 2.4
7 50 UKFCE211H 185 27.5 43.55 29.2 3.2
8 55 UKFCE212H 195 30.5 52.5 32.8 3.9
9 60 UKFCE213H 215 33 57.2 40 5
10 65 UKFCE215H 215 33 66 49.5 5.8
11 70 UKFCE216H 220 33 72.5 54.2 6.1
12 80 UKFCE218H 265 37 96 71.5 9.8
d (mm)
Description
L (mm)
A (mm)
C (kN)
Co (kN)
Mass (kg)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN-SNR ROULEMENTS
NTN-SNR ITALIA
SNR ROLAMENTOS Do Brasil
NTN Bearings (UK) Ltd
NTN-SNR Iberica S.A.
NTN Wälzlager (Europa) GmbH