SNR
By SNR


UKFC200H, Round-flanged bearing unit from grey cast with centering rib and 4 fixing holes

Manufacturer SNR
Description Flanged bearing unit from grey cast, series UKFC200H, Without end cap, shaft Ø: 20 mm
Part number UKFC205H
Mass 1 kg
CAD models
Share

Product selection

Level of detail
Index Selector d (mm) Description L (mm) A (mm) C (kN) Co (kN) Mass (kg)
1 1 20 UKFC205H 115 27 14 7.88 1
2 2 25 UKFC206H 125 31 19.5 11.2 1.3
3 3 30 UKFC207H 135 34 25.7 15.2 1.7
4 4 35 UKFC208H 145 36 29.6 18.2 2.1
5 5 40 UKFC209H 160 38 31.85 20.8 2.6
6 6 45 UKFC210H 165 40 35.1 23.2 3
7 7 50 UKFC211H 185 42 43.55 29.2 3.9
8 8 55 UKFC212H 195 48 52.5 32.8 4.9
9 9 60 UKFC213H 205 49 57.2 40 5.6
10 10 65 UKFC215H 220 55 66 49.5 6.4
11 11 70 UKFC216H 240 58 72.5 54.2 9.5
12 12 75 UKFC217H 250 63 83.2 63.8 11.1
13 13 80 UKFC218H 265 68 96 71.5 13.4
Protective caps

Contact the supplier

SNR

SNR

Bearings manufacturer and linear technology

  • NTN Bearings (UK) Ltd

    NTN Bearings (UK) Ltd
    WELLINGTON CRESCENT, FRADLEY PARK
    LICHFIELD, STAFFS
    WS13 8RZ
    United Kingdom
    www.ntn-snr.com

  • NTN Wälzlager (Europa) GmbH

    NTN Wälzlager (Europa) GmbH
    SNR Wälzlager GMBH
    Max-Plank-Straße 23
    40699 Erkrath
    Deutschland
    www.ntn-snr.com

  • NTN-SNR ROULEMENTS

    NTN-SNR ROULEMENTS
    1 rue des usines
    BP 2017
    74010 ANNECY Cedex
    France
    www.ntn-snr.com

Google Map