SNR
By SNR


UKF300H, Square-flanged bearing unit from grey cast with 4 fixing holes

Manufacturer SNR
Description Flanged bearing unit from grey cast, series UKF300H, shaft Ø: 20 mm
Part number UKF305H
Mass 1.2 kg
CAD models
Share

Product selection

Level of detail
Index Selector d (mm) Description L (mm) A2 (mm) C (kN) Co (kN) Mass (kg)
1 1 20 UKF305H 108 37.5 22.36 11.5 1.2
2 2 25 UKF306H 125 41 27 15.2 1.6
3 3 30 UKF307H 135 45.5 33.5 19.2 2.2
4 4 35 UKF308H 150 50.5 40.56 24 2.8
5 5 40 UKF309H 160 55 53 31.8 3.5
6 6 45 UKF310H 175 60 62 37.8 4.5
7 7 50 UKF311H 185 64 71.5 44.8 5.5
8 8 55 UKF312H 193 69.5 81.6 51.8 6.3
9 9 60 UKF313H 208 71.5 93.86 60.5 7.9
10 10 65 UKF315H 236 81.5 113.36 76.8 11.1
11 11 70 UKF316H 250 82.5 122.85 86.5 13
12 12 75 UKF317H 260 92 132.6 96.5 15.7
13 13 80 UKF318H 280 92 143 108 18.1
14 14 85 UKF319H 290 111 156 122 21.6
15 15 90 UKF320H 310 113 171.6 140 25.6
16 16 100 UKF322H 340 121 205 178 42.6
17 17 110 UKF324H 370 130 228 208 51.9
18 18 115 UKF326H 410 134 252 242 68.5
19 19 125 UKF328H 450 148 275 272 90.7

Contact the supplier

SNR

SNR

Bearings manufacturer and linear technology

  • NTN Bearings (UK) Ltd

    NTN Bearings (UK) Ltd
    WELLINGTON CRESCENT, FRADLEY PARK
    LICHFIELD, STAFFS
    WS13 8RZ
    United Kingdom
    www.ntn-snr.com

  • NTN Wälzlager (Europa) GmbH

    NTN Wälzlager (Europa) GmbH
    SNR Wälzlager GMBH
    Max-Plank-Straße 23
    40699 Erkrath
    Deutschland
    www.ntn-snr.com

  • NTN-SNR ROULEMENTS

    NTN-SNR ROULEMENTS
    1 rue des usines
    BP 2017
    74010 ANNECY Cedex
    France
    www.ntn-snr.com

Google Map