SNR
By SNR


UKF200H, Square-flanged bearing unit from grey cast with 4 fixing holes

Manufacturer SNR
Description Flanged bearing unit from grey cast, series UKF200H, Without end cap, shaft Ø: 20 mm
Part number UKF205H
Mass 0.8 kg
CAD models
Share

Product selection

Level of detail
Index Selector d (mm) Description L (mm) A2 (mm) C (kN) Co (kN) Mass (kg)
1 1 20 UKF205H 95 34.5 14 7.88 0.8
2 2 25 UKF206H 108 38.5 19.5 11.2 1.2
3 3 30 UKF207H 117 41.5 25.7 15.2 1.6
4 4 35 UKF208H 130 45.5 29.6 18.2 2
5 5 40 UKF209H 137 48 31.85 20.8 2.3
6 6 45 UKF210H 143 49.5 35.1 23.2 2.7
7 7 50 UKF211H 162 54 43.55 29.2 3.4
8 8 55 UKF212H 175 60 52.5 32.8 4.4
9 9 60 UKF213H 187 62 57.2 40 5.6
10 10 65 UKF215H 200 69.5 66 49.5 6.4
11 11 70 UKF216H 208 73 72.5 54.2 7.4
12 12 75 UKF217H 220 76 83.2 63.8 9.2
13 13 80 UKF218H 235 82 96 71.5 11.8
Protective caps

Contact the supplier

SNR

SNR

Bearings manufacturer and linear technology

  • NTN Bearings (UK) Ltd

    NTN Bearings (UK) Ltd
    WELLINGTON CRESCENT, FRADLEY PARK
    LICHFIELD, STAFFS
    WS13 8RZ
    United Kingdom
    www.ntn-snr.com

  • NTN Wälzlager (Europa) GmbH

    NTN Wälzlager (Europa) GmbH
    SNR Wälzlager GMBH
    Max-Plank-Straße 23
    40699 Erkrath
    Deutschland
    www.ntn-snr.com

  • NTN-SNR ROULEMENTS

    NTN-SNR ROULEMENTS
    1 rue des usines
    BP 2017
    74010 ANNECY Cedex
    France
    www.ntn-snr.com

Google Map