SNR
By SNR


UCFLZ200, Oval-flanged bearing unit from grey cast with centering rib and 2 fixing holes

Manufacturer SNR
Description Flanged bearing unit from grey cast, series UCFLZ200, shaft Ø: 12 mm
Part number UCFLZ201
Mass 0.5 kg
CAD models
Share

Product selection

Level of detail
Index Selector d (mm) Description H (mm) A (mm) C (kN) Co (kN) Mass (kg)
1 1 12 UCFLZ201 112.5 32 12.8 6.65 0.5
2 2 15 UCFLZ202 112.5 32 12.8 6.65 0.5
3 3 17 UCFLZ203 112.5 32 12.8 6.65 0.5
4 4 20 UCFLZ204 112.5 32 12.8 6.65 0.5
5 5 25 UCFLZ205 124 32.5 14 7.88 0.7
6 6 30 UCFLZ206 142 30 19.5 11.2 0.9
7 7 35 UCFLZ207 155 32.5 25.7 15.2 1.2
8 8 40 UCFLZ208 172 36 29.6 18.2 1.6
9 9 45 UCFLZ209 180 36.5 31.85 20.8 1.8
10 10 50 UCFLZ210 190 41 35.1 23.2 2.2
11 11 60 UCFLZ212 238 49 52.5 32.8 3.5

Contact the supplier

SNR

SNR

Bearings manufacturer and linear technology

  • NTN Bearings (UK) Ltd

    NTN Bearings (UK) Ltd
    WELLINGTON CRESCENT, FRADLEY PARK
    LICHFIELD, STAFFS
    WS13 8RZ
    United Kingdom
    www.ntn-snr.com

  • NTN Wälzlager (Europa) GmbH

    NTN Wälzlager (Europa) GmbH
    SNR Wälzlager GMBH
    Max-Plank-Straße 23
    40699 Erkrath
    Deutschland
    www.ntn-snr.com

  • NTN-SNR ROULEMENTS

    NTN-SNR ROULEMENTS
    1 rue des usines
    BP 2017
    74010 ANNECY Cedex
    France
    www.ntn-snr.com

Google Map