SNR
By SNR


UCFL300, Oval-flanged bearing unit from grey cast with 2 fixing holes

Manufacturer SNR
Description Flanged bearing unit from grey cast, series UCFL300, shaft Ø: 25 mm
Part number UCFL305
Mass 0.9 kg
CAD models
Share

Product selection

Level of detail
Index Selector d (mm) Description H (mm) A (mm) C (kN) Co (kN) Mass (kg)
1 1 25 UCFL305 150 29 22.36 11.5 0.9
2 2 30 UCFL306 180 32 27 15.2 1.4
3 3 35 UCFL307 185 36 33.5 19.2 1.7
4 4 40 UCFL308 200 40 40.56 24 2.2
5 5 45 UCFL309 230 44 53 31.8 3.1
6 6 50 UCFL310 240 48 62 37.8 4
7 7 55 UCFL311 250 52 71.5 44.8 4.6
8 8 60 UCFL312 270 56 81.6 51.8 5.8
9 9 65 UCFL313 295 58 93.86 60.5 7.3
10 10 70 UCFL314 315 61 104.26 68 8.7
11 11 75 UCFL315 320 66 113.36 76.8 9.5
12 12 80 UCFL316 355 68 122.85 86.5 12.5
13 13 85 UCFL317 370 74 132.6 96.5 14.4
14 14 90 UCFL318 385 76 143 108 17
15 15 95 UCFL319 405 94 156 122 21.3
16 16 100 UCFL320 440 94 171.6 140 26.1
17 17 105 UCFL321 440 94 182 155 25
18 18 110 UCFL322 470 96 205 178 32.6
19 19 120 UCFL324 520 110 228 208 45
20 20 130 UCFL326 550 115 252 242 56.4
21 21 140 UCFL328 600 125 275 272 77.6

Contact the supplier

SNR

SNR

Bearings manufacturer and linear technology

  • NTN Bearings (UK) Ltd

    NTN Bearings (UK) Ltd
    WELLINGTON CRESCENT, FRADLEY PARK
    LICHFIELD, STAFFS
    WS13 8RZ
    United Kingdom
    www.ntn-snr.com

  • NTN Wälzlager (Europa) GmbH

    NTN Wälzlager (Europa) GmbH
    SNR Wälzlager GMBH
    Max-Plank-Straße 23
    40699 Erkrath
    Deutschland
    www.ntn-snr.com

  • NTN-SNR ROULEMENTS

    NTN-SNR ROULEMENTS
    1 rue des usines
    BP 2017
    74010 ANNECY Cedex
    France
    www.ntn-snr.com

Google Map