SNR
By SNR


UCFCE200, Round-flanged bearing unit from grey cast with centering rib and 4 fixing holes

Manufacturer SNR
Description Flanged bearing unit from grey cast, series UCFCE200, shaft Ø: 12 mm
Part number UCFCE201
Mass 0.6 kg
CAD models
Share

Product selection

Level of detail
Index Selector d (mm) Description L (mm) A (mm) C (kN) Co (kN) Mass (kg)
1 1 12 UCFCE201 100 18 12.8 6.65 0.6
2 2 15 UCFCE202 100 18 12.8 6.65 0.6
3 3 17 UCFCE203 100 18 12.8 6.65 0.6
4 4 20 UCFCE204 100 18 12.8 6.65 0.5
5 5 25 UCFCE205 115 20 14 7.88 0.8
6 6 30 UCFCE206 125 21 19.5 11.2 1
7 7 35 UCFCE207 135 21 25.7 15.2 1.2
8 8 40 UCFCE208 145 23 29.6 18.2 1.6
9 9 45 UCFCE209 155 25 31.85 20.8 1.9
10 10 50 UCFCE210 165 25.5 35.1 23.2 2.2
11 11 55 UCFCE211 185 27.5 43.55 29.2 3.1
12 12 60 UCFCE212 195 30.5 52.5 32.8 3.9
13 13 65 UCFCE213 215 33 57.2 40 4.9
14 14 70 UCFCE214 215 33 62 45 5.1
15 15 75 UCFCE215 220 33 66 49.5 5.5
16 16 80 UCFCE216 220 33 72.5 54.2 5.6
17 17 90 UCFCE218 265 37 96 71.5 9.6

Contact the supplier

SNR

SNR

Bearings manufacturer and linear technology

  • NTN Bearings (UK) Ltd

    NTN Bearings (UK) Ltd
    WELLINGTON CRESCENT, FRADLEY PARK
    LICHFIELD, STAFFS
    WS13 8RZ
    United Kingdom
    www.ntn-snr.com

  • NTN Wälzlager (Europa) GmbH

    NTN Wälzlager (Europa) GmbH
    SNR Wälzlager GMBH
    Max-Plank-Straße 23
    40699 Erkrath
    Deutschland
    www.ntn-snr.com

  • NTN-SNR ROULEMENTS

    NTN-SNR ROULEMENTS
    1 rue des usines
    BP 2017
    74010 ANNECY Cedex
    France
    www.ntn-snr.com

Google Map