SNR
By SNR


UCF300, Square-flanged bearing unit from grey cast with 4 fixing holes

Manufacturer SNR
Description Flanged bearing unit from grey cast, series UCF300, shaft Ø: 24 mm
Part number UCF305
Mass 1.1 kg
CAD models
Share

Product selection

Level of detail
Index Selector d (mm) Description L (mm) A2 (mm) C (kN) Co (kN) Mass (kg)
1 1 24 UCF305 108 39 22.36 11.5 1.1
2 2 30 UCF306 125 44 27 15.2 1.6
3 3 35 UCF307 135 49 33.5 19.2 2
4 4 40 UCF308 150 56 40.56 24 2.7
5 5 45 UCF309 160 60 53 31.8 3.3
6 6 50 UCF310 175 67 62 37.8 4.4
7 7 55 UCF311 185 71 71.5 44.8 5.2
8 8 60 UCF312 193 78 81.6 51.8 6.4
9 9 65 UCF313 208 78 93.86 60.5 7.9
10 10 70 UCF314 226 83 104.26 68 9.5
11 11 75 UCF315 236 89 113.36 76.8 10.4
12 12 80 UCF316 250 90 122.85 86.5 12.8
13 13 85 UCF317 260 100 132.6 96.5 15.7
14 14 90 UCF318 280 100 143 108 18.1
15 15 95 UCF319 290 121 156 122 21.3
16 16 100 UCF320 310 125 171.6 140 25.8
17 17 105 UCF321 310 127 182 155 30.2
18 18 110 UCF322 340 131 205 178 39.3
19 19 120 UCF324 370 140 228 208 49.2
20 20 130 UCF326 410 146 252 242 63.6
21 21 140 UCF328 450 161 275 272 84.7

Contact the supplier

SNR

SNR

Bearings manufacturer and linear technology

  • NTN Bearings (UK) Ltd

    NTN Bearings (UK) Ltd
    WELLINGTON CRESCENT, FRADLEY PARK
    LICHFIELD, STAFFS
    WS13 8RZ
    United Kingdom
    www.ntn-snr.com

  • NTN Wälzlager (Europa) GmbH

    NTN Wälzlager (Europa) GmbH
    SNR Wälzlager GMBH
    Max-Plank-Straße 23
    40699 Erkrath
    Deutschland
    www.ntn-snr.com

  • NTN-SNR ROULEMENTS

    NTN-SNR ROULEMENTS
    1 rue des usines
    BP 2017
    74010 ANNECY Cedex
    France
    www.ntn-snr.com

Google Map