SNR
By SNR


UCF200, Square-flanged bearing unit from grey cast with 4 fixing holes

Manufacturer SNR
Description Flanged bearing unit from grey cast, series UCF200, Without end cap, shaft Ø: 12 mm
Part number UCF201
Mass 0.6 kg
CAD models
Share

Product selection

Level of detail
Index Selector d (mm) Description L (mm) A2 (mm) C (kN) Co (kN) Mass (kg)
1 1 12 UCF201 86 33.3 12.8 6.65 0.6
2 2 15 UCF202 86 33.3 12.8 6.65 0.6
3 3 17 UCF203 86 33.3 12.8 6.65 0.5
4 4 20 UCF204 86 33.3 12.8 6.65 0.6
5 5 25 UCF205 95 35.7 14 7.88 0.8
6 6 30 UCF206 108 40.2 19.5 11.2 1.1
7 7 35 UCF207 117 44.4 25.7 15.2 1.5
8 8 40 UCF208 130 51.2 29.6 18.2 1.9
9 9 45 UCF209 137 52.2 31.85 20.8 2.1
10 10 50 UCF210 143 54.6 35.1 23.2 2.5
11 11 55 UCF211 162 58.4 43.55 29.2 3.4
12 12 60 UCF212 175 68.7 52.5 32.8 4.4
13 13 65 UCF213 187 69.7 57.2 40 5.6
14 14 70 UCF214 193 75.4 62 45 6.3
15 15 75 UCF215 200 78.5 66 49.5 5.8
16 16 80 UCF216 208 83.3 72.5 54.2 7
17 17 85 UCF217 220 87.6 83.2 63.8 8.8
18 18 90 UCF218 235 96.3 96 71.5 11.6

Contact the supplier

SNR

SNR

Bearings manufacturer and linear technology

  • NTN Bearings (UK) Ltd

    NTN Bearings (UK) Ltd
    WELLINGTON CRESCENT, FRADLEY PARK
    LICHFIELD, STAFFS
    WS13 8RZ
    United Kingdom
    www.ntn-snr.com

  • NTN Wälzlager (Europa) GmbH

    NTN Wälzlager (Europa) GmbH
    SNR Wälzlager GMBH
    Max-Plank-Straße 23
    40699 Erkrath
    Deutschland
    www.ntn-snr.com

  • NTN-SNR ROULEMENTS

    NTN-SNR ROULEMENTS
    1 rue des usines
    BP 2017
    74010 ANNECY Cedex
    France
    www.ntn-snr.com

Google Map