SNR
By SNR


EXFS300, Square-flanged bearing unit with centering rib from grey cast with 4 fixing holes

Manufacturer SNR
Description Flanged bearing unit from grey cast, series EXFS300, shaft Ø: 25 mm
Part number EXFS305
Mass 1.3 kg
CAD models
Share

Product selection

Level of detail
Index Selector d (mm) Description L (mm) A (mm) C (kN) Co (kN) Mass (kg)
1 1 25 EXFS305 110 29 22.36 11.5 1.3
2 2 30 EXFS306 125 32 27 15.2 1.9
3 3 35 EXFS307 135 36 33.5 19.2 2.4
4 4 40 EXFS308 150 40 40.56 24 3.2
5 5 45 EXFS309 160 44 53 31.8 4
6 6 50 EXFS310 175 48 62 37.8 5.1
7 7 55 EXFS311 185 52 71.5 44.8 6.1
8 8 60 EXFS312 195 56 81.6 51.8 7.8
9 9 65 EXFS313 208 58 93.86 60.5 9.2
10 10 70 EXFS314 226 61 104.26 68 11.5
11 11 75 EXFS315 236 66 113.36 76.8 13.5
12 12 80 EXFS316 250 68 122.85 86.5 16
13 13 85 EXFS317 260 74 132.6 96.5 18.4
14 14 90 EXFS318 280 76 143 108 22.4
15 15 95 EXFS319 290 94 156 122 26.4
16 16 100 EXFS320 310 94 171.6 140 31.2

Contact the supplier

SNR

SNR

Bearings manufacturer and linear technology

  • NTN Bearings (UK) Ltd

    NTN Bearings (UK) Ltd
    WELLINGTON CRESCENT, FRADLEY PARK
    LICHFIELD, STAFFS
    WS13 8RZ
    United Kingdom
    www.ntn-snr.com

  • NTN Wälzlager (Europa) GmbH

    NTN Wälzlager (Europa) GmbH
    SNR Wälzlager GMBH
    Max-Plank-Straße 23
    40699 Erkrath
    Deutschland
    www.ntn-snr.com

  • NTN-SNR ROULEMENTS

    NTN-SNR ROULEMENTS
    1 rue des usines
    BP 2017
    74010 ANNECY Cedex
    France
    www.ntn-snr.com

Google Map