SNR
By SNR


EXFLZ200, Oval-flanged bearing unit with centering rib with 2 fixing holes

Manufacturer SNR
Description Flanged bearing unit from grey cast, series EXFLZ200, shaft Ø: 12 mm
Part number EXFLZ201
Mass 0.6 kg
CAD models
Share

Product selection

Level of detail
Index Selector d (mm) Description H (mm) A (mm) C (kN) Co (kN) Mass (kg)
1 1 12 EXFLZ201 112.5 32 12.8 6.65 0.6
2 2 15 EXFLZ202 112.5 32 12.8 6.65 0.6
3 3 17 EXFLZ203 112.5 32 12.8 6.65 0.6
4 4 20 EXFLZ204 112.5 32 12.8 6.65 0.5
5 5 25 EXFLZ205 124 32.5 14 7.88 0.7
6 6 30 EXFLZ206 142 30 19.5 11.2 1
7 7 35 EXFLZ207 155 32.5 25.7 15.2 1.3
8 8 40 EXFLZ208 172 36 29.6 18.2 1.8
9 9 45 EXFLZ209 180 36.5 31.85 20.8 2
10 10 50 EXFLZ210 190 41 35.1 23.2 2.4
11 11 60 EXFLZ212 238 49 52.5 32.8 3.9

Contact the supplier

SNR

SNR

Bearings manufacturer and linear technology

  • NTN Bearings (UK) Ltd

    NTN Bearings (UK) Ltd
    WELLINGTON CRESCENT, FRADLEY PARK
    LICHFIELD, STAFFS
    WS13 8RZ
    United Kingdom
    www.ntn-snr.com

  • NTN Wälzlager (Europa) GmbH

    NTN Wälzlager (Europa) GmbH
    SNR Wälzlager GMBH
    Max-Plank-Straße 23
    40699 Erkrath
    Deutschland
    www.ntn-snr.com

  • NTN-SNR ROULEMENTS

    NTN-SNR ROULEMENTS
    1 rue des usines
    BP 2017
    74010 ANNECY Cedex
    France
    www.ntn-snr.com

Google Map