SNR
By SNR


EXFL300, Oval-flanged bearing unit from grey cast with 2 fixing holes

Manufacturer SNR
Description Flanged bearing unit from grey cast, series EXFL300, shaft Ø: 25 mm
Part number EXFL305
Mass 1 kg
CAD models
Share

Product selection

Level of detail
Index Selector d (mm) Description H (mm) A (mm) C (kN) Co (kN) Mass (kg)
1 1 25 EXFL305 150 29 22.36 11.5 1
2 2 30 EXFL306 180 32 27 15.2 1.5
3 3 35 EXFL307 185 36 33.5 19.2 1.8
4 4 40 EXFL308 200 40 40.56 24 2.3
5 5 45 EXFL309 230 44 53 31.8 3.3
6 6 50 EXFL310 240 48 62 37.8 4.2
7 7 55 EXFL311 250 52 71.5 44.8 5
8 8 60 EXFL312 270 56 81.6 51.8 6.1
9 9 65 EXFL313 295 58 93.86 60.5 7.8
10 10 70 EXFL314 315 61 104.26 68 9.3
11 11 75 EXFL315 320 66 113.36 76.8 10.6
12 12 80 EXFL316 355 68 122.85 86.5 13.6
13 13 85 EXFL317 370 74 132.6 96.5 15.5
14 14 90 EXFL318 385 76 143 108 18.3
15 15 95 EXFL319 405 94 156 122 22.8
16 16 100 EXFL320 440 94 171.6 140 27.9

Contact the supplier

SNR

SNR

Bearings manufacturer and linear technology

  • NTN Bearings (UK) Ltd

    NTN Bearings (UK) Ltd
    WELLINGTON CRESCENT, FRADLEY PARK
    LICHFIELD, STAFFS
    WS13 8RZ
    United Kingdom
    www.ntn-snr.com

  • NTN Wälzlager (Europa) GmbH

    NTN Wälzlager (Europa) GmbH
    SNR Wälzlager GMBH
    Max-Plank-Straße 23
    40699 Erkrath
    Deutschland
    www.ntn-snr.com

  • NTN-SNR ROULEMENTS

    NTN-SNR ROULEMENTS
    1 rue des usines
    BP 2017
    74010 ANNECY Cedex
    France
    www.ntn-snr.com

Google Map