SNR
By SNR


EXFL200, Oval-flanged bearing unit from grey cast with 2 fixing holes

Manufacturer SNR
Description Flanged bearing unit from grey cast, series EXFL200, shaft Ø: 12 mm
Part number EXFL201
Mass 0.6 kg
Note Protective cap on demand
CAD models
Share

Product selection

Level of detail
Index Selector d (mm) Description H (mm) A (mm) C (kN) Co (kN) Mass (kg)
1 1 12 EXFL201 113 25.5 12.8 6.65 0.6
2 2 15 EXFL202 113 25.5 12.8 6.65 0.5
3 3 17 EXFL203 113 25.5 12.8 6.65 0.5
4 4 20 EXFL204 99 25.5 12.8 6.65 0.5
5 5 25 EXFL205 130 27 14 7.88 0.7
6 6 30 EXFL206 148 31 19.5 11.2 1
7 7 35 EXFL207 161 34 25.7 15.2 1.3
8 8 40 EXFL208 175 36 29.6 18.2 1.6
9 9 45 EXFL209 188 38 31.85 20.8 2.1
10 10 50 EXFL210 197 40 35.1 23.2 2.4
11 11 55 EXFL211 224 43 43.55 29.2 3.3
12 12 60 EXFL212 250 48 52.5 32.8 4.2
13 13 65 EXFL213 258 50 57.2 40 5.3
14 14 70 EXFL214 265 54 62 45 5.9
15 15 75 EXFL215 275 55 66 49.5 6
16 16 80 EXFL216 290 58 72.5 54.2 7.4
17 17 85 EXFL217 305 63 83.2 63.8 8.9
18 18 90 EXFL218 320 68 96 71.5 11.4

Contact the supplier

SNR

SNR

Bearings manufacturer and linear technology

  • NTN Bearings (UK) Ltd

    NTN Bearings (UK) Ltd
    WELLINGTON CRESCENT, FRADLEY PARK
    LICHFIELD, STAFFS
    WS13 8RZ
    United Kingdom
    www.ntn-snr.com

  • NTN Wälzlager (Europa) GmbH

    NTN Wälzlager (Europa) GmbH
    SNR Wälzlager GMBH
    Max-Plank-Straße 23
    40699 Erkrath
    Deutschland
    www.ntn-snr.com

  • NTN-SNR ROULEMENTS

    NTN-SNR ROULEMENTS
    1 rue des usines
    BP 2017
    74010 ANNECY Cedex
    France
    www.ntn-snr.com

Google Map