SNR
By SNR


EXFC200, Round-flanged bearing unit from grey cast with centering rib and 4 fixing holes

Manufacturer SNR
Description Flanged bearing unit from grey cast, series EXFC200, shaft Ø: 12 mm
Part number EXFC201
Mass 0.8 kg
Note Protective cap on demand
CAD models
Share

Product selection

Level of detail
Index Selector d (mm) Description L (mm) A (mm) C (kN) Co (kN) Mass (kg)
1 1 12 EXFC201 100 25.5 12.8 6.65 0.8
2 2 15 EXFC202 100 25.5 12.8 6.65 0.7
3 3 17 EXFC203 100 25.5 12.8 6.65 0.7
4 4 20 EXFC204 100 25.5 12.8 6.65 0.7
5 5 25 EXFC205 115 27 14 7.88 1
6 6 30 EXFC206 125 31 19.5 11.2 1.4
7 7 35 EXFC207 135 34 25.7 15.2 1.8
8 8 40 EXFC208 145 36 29.6 18.2 2.2
9 9 45 EXFC209 160 38 31.85 20.8 2.7
10 10 50 EXFC210 165 40 35.1 23.2 3.1
11 11 55 EXFC211 185 42 43.55 29.2 4.1
12 12 60 EXFC212 195 48 52.5 32.8 5.3
13 13 65 EXFC213 205 49 57.2 40 6.1
14 14 70 EXFC214 215 52 62 45 6.9
15 15 75 EXFC215 220 55 66 49.5 7.8
16 16 80 EXFC216 240 58 72.5 54.2 9.4
17 17 85 EXFC217 250 63 83.2 63.8 11
18 18 90 EXFC218 265 68 96 71.5 13.6

Contact the supplier

SNR

SNR

Bearings manufacturer and linear technology

  • NTN Bearings (UK) Ltd

    NTN Bearings (UK) Ltd
    WELLINGTON CRESCENT, FRADLEY PARK
    LICHFIELD, STAFFS
    WS13 8RZ
    United Kingdom
    www.ntn-snr.com

  • NTN Wälzlager (Europa) GmbH

    NTN Wälzlager (Europa) GmbH
    SNR Wälzlager GMBH
    Max-Plank-Straße 23
    40699 Erkrath
    Deutschland
    www.ntn-snr.com

  • NTN-SNR ROULEMENTS

    NTN-SNR ROULEMENTS
    1 rue des usines
    BP 2017
    74010 ANNECY Cedex
    France
    www.ntn-snr.com

Google Map