SNR
By SNR


EXFA200, Oval-flanged bearing unit from grey cast with 1 fixing hole and 1 slot

Manufacturer SNR
Description Flanged bearing unit from grey cast, series EXFA200, shaft Ø: 12 mm
Part number EXFA201
Mass 0.6 kg
Note Protective cap on demand
CAD models
Share

Product selection

Level of detail
Index Selector d (mm) Description H (mm) A (mm) C (kN) Co (kN) Mass (kg)
1 1 12 EXFA201 102 25.5 12.8 6.65 0.6
2 2 15 EXFA202 102 25.5 12.8 6.65 0.6
3 3 17 EXFA203 102 25.5 12.8 6.65 0.6
4 4 20 EXFA204 102 25.5 12.8 6.65 0.6
5 5 25 EXFA205 125 27 14 7.88 0.8
6 6 30 EXFA206 144 31 19.5 11.2 1.3
7 7 35 EXFA207 161 34 25.7 15.2 1.7
8 8 40 EXFA208 175 36 29.6 18.2 2.1
9 9 45 EXFA209 181 38 31.85 20.8 2.5
10 10 50 EXFA210 190 40 35.1 23.2 2.9
11 11 55 EXFA211 219 43 43.55 29.2 3.8
12 12 60 EXFA212 250 48 52.5 32.8 4.6

Contact the supplier

SNR

SNR

Bearings manufacturer and linear technology

  • NTN Bearings (UK) Ltd

    NTN Bearings (UK) Ltd
    WELLINGTON CRESCENT, FRADLEY PARK
    LICHFIELD, STAFFS
    WS13 8RZ
    United Kingdom
    www.ntn-snr.com

  • NTN Wälzlager (Europa) GmbH

    NTN Wälzlager (Europa) GmbH
    SNR Wälzlager GMBH
    Max-Plank-Straße 23
    40699 Erkrath
    Deutschland
    www.ntn-snr.com

  • NTN-SNR ROULEMENTS

    NTN-SNR ROULEMENTS
    1 rue des usines
    BP 2017
    74010 ANNECY Cedex
    France
    www.ntn-snr.com

Google Map