SNR
By SNR


EXF200, Square-flanged bearing unit from grey cast with 4 fixing holes

Manufacturer SNR
Description Flanged bearing unit from grey cast, series EXF200, shaft Ø: 12 mm
Part number EXF201
Mass 0.7 kg
Note Protective cap on demand
CAD models
Share

Product selection

Level of detail
Index Selector d (mm) Description L (mm) A2 (mm) C (kN) Co (kN) Mass (kg)
1 1 12 EXF201 86 41.5 12.8 6.65 0.7
2 2 15 EXF202 86 41.5 12.8 6.65 0.7
3 3 17 EXF203 86 41.5 12.8 6.65 0.7
4 4 20 EXF204 86 41.5 12.8 6.65 0.7
5 5 25 EXF205 95 42.9 14 7.88 0.9
6 6 30 EXF206 108 48.1 19.5 11.2 1.2
7 7 35 EXF207 117 51.3 25.7 15.2 1.6
8 8 40 EXF208 130 55.9 29.6 18.2 2.1
9 9 45 EXF209 137 56.9 31.85 20.8 2.3
10 10 50 EXF210 143 60.1 35.1 23.2 2.7
11 11 55 EXF211 162 68.6 43.55 29.2 3.6
12 12 60 EXF212 175 75.8 52.5 32.8 4.8
13 13 65 EXF213 187 81.6 57.2 40 6.1
14 14 70 EXF214 193 82.6 62 45 6.8
15 15 75 EXF215 200 88.8 66 49.5 6.5
16 16 80 EXF216 208 91.9 72.5 54.2 7.3
17 17 85 EXF217 220 83.6 83.2 63.8 9.1
18 18 90 EXF218 235 88 96 71.5 12.1

Contact the supplier

SNR

SNR

Bearings manufacturer and linear technology

  • NTN Bearings (UK) Ltd

    NTN Bearings (UK) Ltd
    WELLINGTON CRESCENT, FRADLEY PARK
    LICHFIELD, STAFFS
    WS13 8RZ
    United Kingdom
    www.ntn-snr.com

  • NTN Wälzlager (Europa) GmbH

    NTN Wälzlager (Europa) GmbH
    SNR Wälzlager GMBH
    Max-Plank-Straße 23
    40699 Erkrath
    Deutschland
    www.ntn-snr.com

  • NTN-SNR ROULEMENTS

    NTN-SNR ROULEMENTS
    1 rue des usines
    BP 2017
    74010 ANNECY Cedex
    France
    www.ntn-snr.com

Google Map