SNR
By SNR


ESFTE200, Triangular-flanged bearing unit from grey cast with 3 fixing holes

Manufacturer SNR
Description Flanged bearing unit from grey cast, series ESFTE200, shaft Ø: 12 mm
Part number ESFTE201
Mass 0.4 kg
CAD models
Share

Product selection

Level of detail
Index Selector d (mm) Description H2 (mm) H (mm) C (kN) Co (kN) Mass (kg)
1 1 12 ESFTE201 81 31 9.55 4.78 0.4
2 2 15 ESFTE202 81 31 9.55 4.78 0.4
3 3 17 ESFTE203 81 31 9.55 4.78 0.4
4 4 20 ESFTE204 92 35 12.8 6.65 0.6
5 5 25 ESFTE205 97 36 14 7.88 0.6
6 6 30 ESFTE206 117 44 19.5 11.2 1.1
7 7 35 ESFTE207 128 48 25.7 15.2 1.5
8 8 40 ESFTE208 137 51 29.6 18.2 1.7
9 9 45 ESFTE209 150 55 31.85 20.8 2.1
10 10 50 ESFTE210 150 55 35.1 23.2 2.1

Contact the supplier

SNR

SNR

Bearings manufacturer and linear technology

  • NTN Bearings (UK) Ltd

    NTN Bearings (UK) Ltd
    WELLINGTON CRESCENT, FRADLEY PARK
    LICHFIELD, STAFFS
    WS13 8RZ
    United Kingdom
    www.ntn-snr.com

  • NTN Wälzlager (Europa) GmbH

    NTN Wälzlager (Europa) GmbH
    SNR Wälzlager GMBH
    Max-Plank-Straße 23
    40699 Erkrath
    Deutschland
    www.ntn-snr.com

  • NTN-SNR ROULEMENTS

    NTN-SNR ROULEMENTS
    1 rue des usines
    BP 2017
    74010 ANNECY Cedex
    France
    www.ntn-snr.com

Google Map