SNR
By SNR


ESFEE200, Round-flanged bearing unit from grey cast with centering rib and 4 fixing holes

Manufacturer SNR
Description Flanged bearing unit from grey cast, series ESFEE200, shaft Ø: 25 mm
Part number ESFEE205
Mass 0.8 kg
CAD models
Share

Product selection

Level of detail
Index Selector d (mm) Description L (mm) A (mm) C (kN) Co (kN) Mass (kg)
1 1 25 ESFEE205 115 23.5 14 7.88 0.8
2 2 30 ESFEE206 127 27 19.5 11.2 1.2
3 3 35 ESFEE207 135 28 25.7 15.2 1.5
4 4 40 ESFEE208 145 31 29.6 18.2 1.9
5 5 45 ESFEE209 155 31.5 31.85 20.8 2.1
6 6 50 ESFEE210 165 32.5 35.1 23.2 2.5
7 7 60 ESFEE212 195 40.5 52.5 32.8 4.2

Contact the supplier

SNR

SNR

Bearings manufacturer and linear technology

  • NTN Bearings (UK) Ltd

    NTN Bearings (UK) Ltd
    WELLINGTON CRESCENT, FRADLEY PARK
    LICHFIELD, STAFFS
    WS13 8RZ
    United Kingdom
    www.ntn-snr.com

  • NTN Wälzlager (Europa) GmbH

    NTN Wälzlager (Europa) GmbH
    SNR Wälzlager GMBH
    Max-Plank-Straße 23
    40699 Erkrath
    Deutschland
    www.ntn-snr.com

  • NTN-SNR ROULEMENTS

    NTN-SNR ROULEMENTS
    1 rue des usines
    BP 2017
    74010 ANNECY Cedex
    France
    www.ntn-snr.com

Google Map