SNR
By SNR


ESFD200, Oval-flanged bearing unit from grey cast with 2 fixing holes

Manufacturer SNR
Description Flanged bearing unit from grey cast, series ESFD200, fixing holes: without thread, shaft Ø: 12 mm
Part number ESFD201
Mass 0.3 kg
CAD models
Share

Product selection

Level of detail
Index Selector d (mm) Description H (mm) A (mm) C (kN) Co (kN) Mass (kg)
1 1 12 ESFD201 81 15 9.55 4.78 0.3
2 2 15 ESFD202 81 15 9.55 4.78 0.3
3 3 17 ESFD203 81 15 9.55 4.78 0.3
4 4 20 ESFD204 90.5 17 12.8 6.65 0.4
5 5 25 ESFD205 97 17.5 14 7.88 0.5
6 6 30 ESFD206 112.5 20.5 19.5 11.2 0.7
7 7 35 ESFD207 126 22 25.7 15.2 1
8 8 40 ESFD208 148 24 29.6 18.2 1.3
Fixing holes

Contact the supplier

SNR

SNR

Bearings manufacturer and linear technology

  • NTN Bearings (UK) Ltd

    NTN Bearings (UK) Ltd
    WELLINGTON CRESCENT, FRADLEY PARK
    LICHFIELD, STAFFS
    WS13 8RZ
    United Kingdom
    www.ntn-snr.com

  • NTN Wälzlager (Europa) GmbH

    NTN Wälzlager (Europa) GmbH
    SNR Wälzlager GMBH
    Max-Plank-Straße 23
    40699 Erkrath
    Deutschland
    www.ntn-snr.com

  • NTN-SNR ROULEMENTS

    NTN-SNR ROULEMENTS
    1 rue des usines
    BP 2017
    74010 ANNECY Cedex
    France
    www.ntn-snr.com

Google Map