SNR
By SNR


ESFA200, Oval-flanged bearing unit from grey cast with 1 fixing hole and 1 slot

Manufacturer SNR
Description Flanged bearing unit from grey cast, series ESFA200, shaft Ø: 12 mm
Part number ESFA201
Mass 0.5 kg
Note Protective cap on demand
CAD models
Share

Product selection

Level of detail
Index Selector d (mm) Description H (mm) A (mm) C (kN) Co (kN) Mass (kg)
1 1 12 ESFA201 95 22 9.55 4.78 0.5
2 2 15 ESFA202 95 22 9.55 4.78 0.5
3 3 17 ESFA203 95 22 9.55 4.78 0.5
4 4 20 ESFA204 102 25.5 12.8 6.65 0.6
5 5 25 ESFA205 125 27 14 7.88 0.7
6 6 30 ESFA206 144 31 19.5 11.2 1.2
7 7 35 ESFA207 161 34 25.7 15.2 1.6
8 8 40 ESFA208 175 36 29.6 18.2 2
9 9 45 ESFA209 181 38 31.85 20.8 2.3
10 10 50 ESFA210 190 40 35.1 23.2 2.7
11 11 55 ESFA211 219 43 43.55 29.2 3.3
12 12 60 ESFA212 250 48 52.5 32.8 3.9

Contact the supplier

SNR

SNR

Bearings manufacturer and linear technology

  • NTN Bearings (UK) Ltd

    NTN Bearings (UK) Ltd
    WELLINGTON CRESCENT, FRADLEY PARK
    LICHFIELD, STAFFS
    WS13 8RZ
    United Kingdom
    www.ntn-snr.com

  • NTN Wälzlager (Europa) GmbH

    NTN Wälzlager (Europa) GmbH
    SNR Wälzlager GMBH
    Max-Plank-Straße 23
    40699 Erkrath
    Deutschland
    www.ntn-snr.com

  • NTN-SNR ROULEMENTS

    NTN-SNR ROULEMENTS
    1 rue des usines
    BP 2017
    74010 ANNECY Cedex
    France
    www.ntn-snr.com

Google Map