1

Fasteners; sliding blocks, design S

Manufacturer SNR
Description Fasteners; sliding blocks, design S
Part number Nutenstein.8 ST M5 schiebbar
Product selection
Selector Linear axis Article description Design s L (mm) L1 (mm) TA (N.m) Maximum tensile force (N)
1 AXC120 Nutenstein.8 ST M5 schiebbar S M5 22 9 8 2500
2 AXC120 Nutenstein.8 ST M6 schiebbar S M6 22 7 14 3500
3 AXC120 Nutenstein.8 ST M8 schiebbar S M8 20 7 34 5000
4 AXLT155 Nutenstein.8 ST M5 schiebbar S M5 22 9 8 2500
5 AXLT155 Nutenstein.8 ST M6 schiebbar S M6 22 7 14 3500
6 AXLT155 Nutenstein.8 ST M8 schiebbar S M8 20 7 34 5000
7 AXLT225 Nutenstein.8 ST M5 schiebbar S M5 22 9 8 2500
8 AXLT225 Nutenstein.8 ST M6 schiebbar S M6 22 7 14 3500
9 AXLT225 Nutenstein.8 ST M8 schiebbar S M8 20 7 34 5000
10 AXS120T Nutenstein.8 ST M5 schiebbar S M5 22 9 8 2500
11 AXS120T Nutenstein.8 ST M6 schiebbar S M6 22 7 14 3500
12 AXS120T Nutenstein.8 ST M8 schiebbar S M8 20 7 34 5000
13 AXS160 Nutenstein.8 ST M5 schiebbar S M5 22 9 8 2500
14 AXS160 Nutenstein.8 ST M6 schiebbar S M6 22 7 14 3500
15 AXS160 Nutenstein.8 ST M8 schiebbar S M8 20 7 34 5000
16 AXS200 Nutenstein.8 ST M5 schiebbar S M5 22 9 8 2500
17 AXS200 Nutenstein.8 ST M6 schiebbar S M6 22 7 14 3500
18 AXS200 Nutenstein.8 ST M8 schiebbar S M8 20 7 34 5000
19 AXS280 Nutenstein.12 ST M6 S M6 20 10 14 3500
20 AXS280 Nutenstein.12 ST M8 S M8 20 10 34 6000
21 AXS280 Nutenstein.12 ST M10 S M10 35 11.5 46 10000
22 AXS230 Nutenstein DIN508-14 M8 S M8 22 11 34 6000
23 AXS230 Nutenstein DIN508-14 M12 S M12 22 11 85 10000
24 AXS460 Nutenstein DIN508-14 M8 S M8 22 11 34 6000
25 AXS460 Nutenstein DIN508-14 M12 S M12 22 11 85 10000
Linear axis
Article description
Design
s
L (mm)
L1 (mm)
TA (N.m)
Maximum tensile force (N)
Contact the supplier
SNR Bearings manufacturer and linear technology
NTN-SNR ROULEMENTS
NTN-SNR ITALIA
SNR ROLAMENTOS Do Brasil
NTN Bearings (UK) Ltd
NTN-SNR Iberica S.A.
NTN Wälzlager (Europa) GmbH